Destaco Logo

Clamp Accessories

102208 | Flat-Tip Bonded Neoprene Spindle Accessory

102208Flat-Tip Bonded Neoprene Spindle Accessory for Manual Clamps, 102118 Spindle & (2) 105109

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.56
  • Length (in)1.25
  • Weight (lb)0.01
  • Width (in)0.56

Technical Details

  • Thread (in)932
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On2005|205
  • Spindle Included?No
  • Used With Model/Series#8-32 Threads