Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
102911 - FLANGE WASHER STAINLESS STEEL
102911 - FLANGE WASHER STAINLESS STEEL
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.56
Weight (lb)
0.01
Product Application
CLAMPING
Technical Details
Thread (in)
10
Supplied?
No
Product Information
Accessory Type
Flanged Washer - Stainless Steel
Brand
DESTACO
Product Type
Flanged Washer
Series Used On
2013|213|305|201
Spindle Included?
No
Standard Material
Stainless Steel
Used With Model/Series
All M5 or #10 Spindles
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
102111 FLANGED WASHER (Plate) On Demand Part
Add to quote
Explore
Clamp Accessories
267102 FLANGED WASHER (AJAX)
Add to quote
Explore