
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.03
- Length (in)0.44
- Weight (lb)0.01
- Width (in)0.33
- Product ApplicationCLAMPING
Technical Details
- Thread (in)8
- Supplied?No
Product Information
- Accessory TypeFlanged Washers
- BrandDESTACO
- Product TypeFlanged Washer
- Series Used On2005|205|206
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/SeriesAll M4 or #8 Spindles