Destaco Logo

Clamp Accessories

105203 : Hex-Head Spindle - Clamp Accessories

105203Hex-Head Spindle, Clamp Accessory for Manual Clamps, 105120 SPINDLE & (2) 105109

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.25
  • Length (in)0.86
  • Weight (lb)0.01
  • Width (in)0.25
  • Product ApplicationCLAMPING

Technical Details

  • Thread (in)832
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle
  • BrandDESTACO
  • Product TypeHex-Head Spindle
  • Spindle Included?No
  • Standard MaterialNylon
  • Used With Model/Series#8-32 Threads|6001|6001