Destaco Logo

Clamp Accessories

105208 | Flat-Tip Bonded Neoprene Spindle Accessory

105208105118 SPINDLE & (2) 105109

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)1.00
  • Weight (lb)0.002
  • Product ApplicationCLAMPING

Technical Details

  • Thread (in)1.00
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Spindle Included?No
  • Standard MaterialSteel
  • Used With Model/Series#8-32 Threads