Destaco Logo

Clamp Accessories

105906 : Flanged Washers - Clamp Accessories

105906FLANGED WASHER - On Demand Part

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.03
  • Length (in)0.44
  • Weight (lb)0.01
  • Width (in)0.33
  • Product ApplicationCLAMPING

Technical Details

  • Thread (in)8
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlanged Washer - Stainless Steel
  • BrandDESTACO
  • Product TypeFlanged Washer
  • Series Used On2005|205|206
  • Standard MaterialStainless Steel
  • Used With Model/SeriesAll M4 or #8 Spindles