
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Length (in)1.38
- Weight (lb)1.2
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypePlunger
- BrandDESTACO
- Product TypePlunger
- Series Used OnFO|FL
- Spindle Included?No
- Used With Model/SeriesFO-160,FL-160