Destaco Logo

Clamp Accessories

2007208-M : Flat-Tip Bonded Neoprene Spindle, Clamp Accessory

2007208-MFlat-Tip Bonded Neoprene Spindle For 2007-U (Sold In Packs Of 10)

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.83
  • Length (in)2.48
  • Weight (lb)0.4
  • Width (in)0.83
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.83
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On2007|207|317|2027|227|225|307|807
  • Used With Model/Series2007-U|2007-UB|2007-UR|2007-UBR|207-U|207-UR|207-UL|207-UB|207-ULB|507-TU|207-TUL|207-UF|207-I-L|207-UB-L|91090|317-U|2027-U|2027-UR|227-U|227-UB|227-U-L|227-UB-L|225-U|225-UR|225-UB|307-U|307-UR|807-UE