
Clamp Accessories

201208Flat-Tip Bonded Neoprene Spindle Accessory for Manual Clamps, 201108 Spindle (2) 424105 - XPRESS
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.56
- Length (in)1.38
- Weight (lb)0.02
- Width (in)0.56
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.56
- Thread (in)1.38
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On2013
- Spindle Included?No
- Standard MaterialNylon
- Used With Model/Series#10-32