Destaco Logo

Clamp Accessories

201208-M : Flat-Tip Bonded Neoprene Spindle Accessory

201208-MFlat-Tip Bonded Neoprene Spindle for Manual Clamps - M4 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.32
  • Length (in)1.26
  • Weight (lb)0.02
  • Width (in)0.32
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.31
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On2005|205|206
  • Used With Model/SeriesM4 Threads