Destaco Logo

Clamp Accessories

201208-SS - Stainless Steel Flat-Tip Bonded Neoprene Spindle - #10-32 Inch

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)0.56
  • Weight (lb)0.1
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle - Stainless Steel
  • BrandDESTACO
  • Product TypeSpindle
  • Series Used On2013|305
  • Spindle Included?No
  • Standard MaterialStainless Steel
  • Used With Model/Series#10-32 Threads