Destaco Logo

Clamp Accessories

2013208-M : Flat-Tip Bonded Neoprene Spindle Accessory

2013208-MFlat-Tip Bonded Neoprene Spindle for Manual Clamps - M4 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)1.54
  • Length (in)0.32
  • Weight (lb)0.1
  • Width (in)0.32
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On201|2013|213|305
  • Used With Model/SeriesM5 Threads|2013-U|2013-UR