
Clamp Accessories

202208Flat-Tip Bonded Neoprene Spindle Accessory for Manual Clamps, 1-202108-E Spindle ,2-220112 Nut - XPRESS
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.63
- Length (in)1.63
- Weight (lb)0.03
- Width (in)0.63
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.66
- Thread (in)1.63
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On202|217|215
- Spindle Included?No
- Standard MaterialNylon
- Used With Model/Series202-U|202-UL|202|202-UB|202-B|202-TU|202-T|217-U|217-UB|215-U|215-UB