
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)1.80
- Length (in)1.25
- Weight (lb)0.1
- Width (in)1.25
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeFlanged Grip
- BrandDESTACO
- Product TypeFlanged Grip
- Series Used On202
- Spindle Included?No
- Used With Model/Series202-U|202-UL|202-USS|202|202-SS|202-UB|202-B|202-TU|202-T|202-U-L|202-U-L-BLK|202-UB-L|202-UB-L-BLK