Destaco Logo

Clamp Accessories

202943 : Hex-Head Stainless Steel Spindle - Clamp Accessory

202943Hex-Head Stainless Steel Spindle for Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.44
  • Length (in)1.67
  • Weight (lb)0.03
  • Width (in)0.44
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.44
  • Thread (in)1420
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle - Stainless Steel
  • BrandDESTACO
  • Product TypeHex-Head Stainless Steel Spindle
  • Series Used On202|6015|602
  • Standard MaterialStainless Steel
  • Used With Model/Series202-USS|6015-SS|602-SS|6002-SS|6002-RSS