Destaco Logo

Clamp Accessories

202943-M | Hex-Head Stainless Steel Spindle - Clamp Accessory

202943-MStainless Steel, Hex Head Spindle for Manual Clamps - M6 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.39
  • Length (in)1.73
  • Weight (lb)0.02645544
  • Width (in)0.39
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.44
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle - Stainless Steel
  • BrandDESTACO
  • Product TypeHex-Head Stainless Steel Spindle
  • Series Used On202|217
  • Spindle Included?No
  • Standard MaterialStainless Steel
  • Used With Model/Series202-USS|217-USS|2002-URSS|2002-USS|215-USS|6002-MMRSS|6002-MMSS|602-MMSS