
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.44
- Length (in)1.92
- Weight (lb)0.02
- Width (in)0.44
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.44
- Thread (in)1420
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On6015|602
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series6015|6015-R|602