Destaco Logo

Clamp Accessories

205203-M : Hex-Head Spindle - Clamp Accessories

205203-MHead Head Spindle Accessory for Manual Clamps - M6 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.39
  • Length (in)1.93
  • Weight (lb)0.1
  • Width (in)0.39
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.39
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle
  • BrandDESTACO
  • Product TypeHex-Head Spindle
  • Series Used On6015|602|425|435
  • Spindle Included?No
  • Used With Model/Series6015-M|6015-MR|95030|602-MM|425|435