
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.32
- Length (in)0.87
- Weight (lb)0.1
- Width (in)0.32
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.31
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On205|6001|601
- Spindle Included?No
- Used With Model/Series205-U|205-UB|205-UL|205-UR|205-S|205-SB|205-SL|205-SR|6001-M|601-M