
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.25
- Length (in)0.86
- Weight (lb)0.01
- Width (in)0.25
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.25
- Thread (in)832
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle - Stainless Steel
- BrandDESTACO
- Product TypeHex-Head Stainless Steel Spindle
- Series Used On6001|601
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series6001-SS|601-SS