Destaco Logo

Clamp Accessories

207105-M | Bolt Retainer - Clamp Accessory

207105-MGerman Bolt Retainer for Manual Clamps - Use 207105

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.63
  • Length (in)1.26
  • Weight (lb)0.0441
  • Width (in)0.63
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeBolt Retainer
  • BrandDESTACO
  • Product TypeBolt Retainer
  • Series Used On207
  • Used With Model/Series207-S|207-L|207-LR|207-SB|207-LB|207-LBR|207-SF