Destaco Logo

Clamp Accessories

207203 : Hex-Head Spindle - Clamp Accessories

207203Hex-Head Spindle for Manual Clamps, 509207 Spindle & (2) 207115

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.50
  • Length (in)2.72
  • Weight (lb)0.05
  • Width (in)0.50
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.5
  • Thread (in)51618
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle
  • BrandDESTACO
  • Product TypeHex-Head Spindle
  • Series Used On603|605|606|607|609|615|604|6004
  • Standard MaterialSteel
  • Used With Model/Series603|603-R|605|606|607|607-SQ|609|609-B|615|604|6004|6004-R