
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.50
- Length (in)2.38
- Weight (lb)0.07
- Width (in)0.50
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.5
- Thread (in)2.75
- Supplied?No
Product Information
- Accessory TypeSwivel Foot Spindle
- BrandDESTACO
- Product TypeSwivel Foot Spindle
- Series Used On2002|202|2017|217|215
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series1/4 Inch Threads