Destaco Logo

Clamp Accessories

Default Image

207301Ergonomic Grip

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)2.875
  • Length (in)1
  • Weight (lb)0.2
  • Width (in)1

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeGrip
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeGrip
  • Spindle Included?No