Destaco Logo

Clamp Accessories

207426-Q : Cross Arm Set - Clamp Accessories

207426-Q207426-Q | Transverse Arm, Cross Arm Set for Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.47
  • Length (in)4.92
  • Weight (lb)0.4079
  • Width (in)0.57
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeCross Arm Set
  • BrandDESTACO
  • Product TypeCross Arm Set
  • Series Used On207|225|227
  • Used With Model/Series207-U|207-UL|207-USS|207-S|207-L|207-TU|207-TUL|207-UR|207-UR|207-LR|207-UB|207-ULB|207-SB|207-LB|207-LBR|207-UF|207-SF|207-U-L|207-U-L-BLK|207-UB-L|207-UB-L-BLK|225-U|225-USS|225-UR|225-URSS|225-UB|225-UBSS|227-U|227-U-LS-BLK|227-USS|227-UB|227-UB-LS-BLK|227-U-L|227-U-L-BLK|227-UB-L|227-UB-L-BLK