Destaco Logo

Clamp Accessories

207943 : Hex-Head Stainless Steel Spindle Accessory

207943Hex-Head Stainless Steel Spindle Accessory for Manual Clamps, 509907 Spindle & (2) 207915

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.50
  • Length (in)2.72
  • Weight (lb)0.05
  • Width (in)0.50
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.5
  • Thread (in)51618
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle - Stainless Steel
  • BrandDESTACO
  • Product TypeHex-Head Stainless Steel Spindle
  • Series Used On603|604
  • Spindle Included?No
  • Standard MaterialStainless Steel
  • Used With Model/Series603-SS|604-MM