Destaco Logo

Clamp Accessories

207943-M : Hex-Head Stainless Steel Spindle Accessory

207943-MStainless Steel Hex Head Spindle for Manual Clamps - M8 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.51
  • Length (in)2.77
  • Weight (lb)0.2
  • Width (in)0.51
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.5
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle - Stainless Steel
  • BrandDESTACO
  • Product TypeHex-Head Stainless Steel Spindle
  • Series Used On207|227|225|307|603|604
  • Standard MaterialStainless Steel
  • Used With Model/Series207-USS|227-USS|225-USS|225-UBSS|307-USS|603-MSS|604-MMSS