
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)3.00
- Weight (lb)0.06
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.56
- Thread (in)3816
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On608|610|620|630|624
- Spindle Included?No
- Used With Model/Series608|610|620|630|630-R|624|6024|6024-R|624-R
Related Products
Clamp Accessories
207203 - 509207 SPINDLE & (2) 207115
%3Afill(white)%2Fcatsy.1004%2FHex_Head_Spindle.jpg%2Frename%2FHex_Head_Spindle.png&w=3840&q=75)