
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.67
- Length (in)3.03
- Weight (lb)0.1
- Width (in)0.67
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.67
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On608|610|620|630|624
- Spindle Included?No
- Used With Model/Series608-M|610-M|620-M|630-M|630-MR|624-MM|624-MMR|6024-MM|6024-MMR