Destaco Logo

Clamp Accessories

210206 : Swivel Foot Spindle - Clamp Accessories

210206Swivel Foot Spindle for Manual Clamps, A210206 Spindle & (2) 470104

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.63
  • Length (in)3.38
  • Weight (lb)0.09
  • Width (in)0.63
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.63
  • Thread (in)3.38
  • Imperial or Metric ProductImperial
  • Supplied?No

Product Information

  • Accessory TypeSwivel Foot Spindle
  • BrandDESTACO
  • Product TypeSwivel Foot Spindle
  • Series Used On462
  • Spindle Included?No
  • Used With Model/Series462