
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.88
- Length (in)3.50
- Weight (lb)0.1
- Width (in)0.88
Technical Details
- Cap Width (in)0.88
- Thread (in)3816
- Supplied?No
Product Information
- Accessory TypeCone-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeCone-Tip Bonded Neoprene Spindle
- Spindle Included?No