
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)2.00
- Length (in)3.56
- Weight (lb)0.22
- Width (in)2.00
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)2
- Thread (in)3.56
- Supplied?No
Product Information
- Accessory TypeLarge Diameter Swivel Spindle
- BrandDESTACO
- Product TypeLarge Diameter Swivel Spindle
- Spindle Included?No