
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)2.25
- Weight (lb)0.04
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.75
- Thread (in)1420
- Supplied?No
Product Information
- Accessory TypeCone-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeCone-Tip Bonded Neoprene Spindle
- Spindle Included?No