Destaco Logo

Clamp Accessories

215105 : Flanged Washers - Clamp Accessories

215105FLANGED WASHER for Manual Clamps (AJAX)-DESTACO EXPRESS COMPONENT

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.06
  • Length (in)0.69
  • Weight (lb)0.02
  • Width (in)0.50
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlanged Washers
  • BrandDESTACO
  • Product TypeFlanged Washer
  • Series Used On2002|217
  • Standard MaterialSteel
  • Used With Model/Series2002-U|2002-UB|2002-UR|2002-UBR|2002-U207|2002-UR207|202-U|202-UL|202-UB|202-B|202-TU|202-T|2017-U|2017-UR|217-U|217-USS|217-UB|217-U-L|217-UB-L