
Clamp Accessories

215208Flat-Tip Bonded Neoprene Spindle Accessory for Manual Clamps, 215108-E Spindle (2) 220112 - XPRESS
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.63
- Length (in)2.13
- Weight (lb)0.04
- Width (in)0.63
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.66
- Thread (in)2.13
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On2002|2017
- Spindle Included?No
- Used With Model/Series1/4 20 Inch Threads