Destaco Logo

Clamp Accessories

Flat-Tip Bonded Neoprene Spindle - 1/4 20 Inch - Stainless Steel | 215208-SS

215208-SSFlat-Tip Bonded Neoprene Spindle for Manual Clamps - 1/4 20 Inch - Stainless Steel

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)2.13
  • Length (in)0.63
  • Weight (lb)0.1
  • Width (in)0.63

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle - Stainless Steel
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeSpindle
  • Series Used On2002|2017
  • Spindle Included?No
  • Standard MaterialStainless Steel
  • Used With Model/Series1/4 20 Inch Threads