
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.69
- Length (in)0.79
- Weight (lb)0.02
- Width (in)0.79
- Product ApplicationCLAMPING
Technical Details
- Cap Height (in)0.69
- Cap Width (in)0.81
- Supplied?No
Product Information
- Accessory TypePolyurethane Cap, Flat-Tip
- BrandDESTACO
- Product TypePolyurethane Cap, Flat-Tip
- Spindle Included?No