Destaco Logo

Clamp Accessories

215219-M | Polyurethane Cap, Flat-Tip Clamp Accessory

215219-MFlat-Tip, Polyurethane Cap for Manual Clamps, M6 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.69
  • Length (in)0.79
  • Weight (lb)0.0066
  • Width (in)0.79
  • Product ApplicationCLAMPING

Technical Details

  • Cap Height (in)0.69
  • Cap Width (in)0.81
  • Supplied?No

Product Information

  • Accessory TypePolyurethane Cap, Flat-Tip
  • BrandDESTACO
  • Product TypePolyurethane Cap, Flat-Tip
  • Series Used On202|2002|2017|217|215
  • Spindle Included?No
  • Used With Model/SeriesAll M6 x 1.0 Spindles