Destaco Logo

Clamp Accessories

215319 : Polyurethane Cap, Cone-Tip Accessory

215319Polyurethane Spindle Cap for Manual Clamps, Cone-Tip (1/4-20)

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.75
  • Length (in)0.81
  • Weight (lb)0.02
  • Width (in)0.81
  • Product ApplicationCLAMPING

Technical Details

  • Cap Height (in)0.75
  • Cap Width (in)0.81
  • Supplied?No

Product Information

  • Accessory TypePolyurethane Cap, Cone-Tip
  • BrandDESTACO
  • Product TypePolyurethane Cap, Cone-Tip
  • Spindle Included?No