
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.06
- Length (in)0.69
- Weight (lb)0.02
- Width (in)0.50
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeFlanged Washer - Stainless Steel
- BrandDESTACO
- Product TypeFlanged Washer
- Series Used On202|2002|2017|217|215
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/SeriesM6 Spindle|1/4 Inch Spindle