
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.75
- Length (in)3.34
- Weight (lb)0.1
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.75
- Thread (in)1213
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On640
- Spindle Included?No
- Used With Model/Series640|640-R