Destaco Logo

Clamp Accessories

225208 : Flat-Tip Bonded Neoprene Spindle Accessory

225208Flat-Tip Bonded Neoprene Spindle Accessory for Manual Clamps, 225117-E SPINDLE (2) 207115 - XPRESS

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.83
  • Length (in)2.25
  • Weight (lb)0.06
  • Width (in)0.83
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.75
  • Thread (in)2.25
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Spindle Included?No