
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.83
- Length (in)2.09
- Weight (lb)0.06
- Width (in)0.83
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.83
- Thread (in)2.09
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On207|225|817
- Spindle Included?No
- Used With Model/Series207-U|207-UR|207-UL|207-UB|207-ULB|207-UF|227-U|227-UB|225-U|225-UR|225-UB|817-UE