Destaco Logo

Clamp Accessories

225219 : Polyurethane Cap, Flat-Tip Accessory

225219SPINDLE CAP-FLAT (5/16-18)

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)0.79
  • Weight (lb)0.03
  • Product ApplicationCLAMPING

Technical Details

  • Cap Height (in)0.69
  • Cap Width (in)0.81
  • Supplied?No

Product Information

  • Accessory TypePolyurethane Cap, Flat-Tip
  • BrandDESTACO
  • Product TypePolyurethane Cap, Flat-Tip
  • Spindle Included?No