Destaco Logo

Clamp Accessories

Default Image

235110Special Neoprene Cap, 11/32 DIA. HOLE

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.88
  • Length (in)0.72
  • Weight (lb)0.03
  • Width (in)0.72
  • Product ApplicationCLAMPING

Technical Details

  • Cap Height (in)0.88
  • Cap Width (in)0.72
  • Supplied?No

Product Information

  • Accessory TypeSpecial Neoprene Cap
  • BrandDESTACO
  • Product TypeSpecial Neoprene Cap
  • Spindle Included?No