Destaco Logo

Clamp Accessories

Neoprene Cap - Clamp Accessories | 235119

235119Neoprene Cap for 3/8 SPINDLE

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.53
  • Length (in)0.88
  • Weight (lb)0.03
  • Width (in)0.88
  • Product ApplicationCLAMPING

Technical Details

  • Cap Height (in)0.53
  • Cap Width (in)0.88
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeNeoprene Cap
  • BrandDESTACO
  • Product TypeNeoprene Cap