
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)0.81
- Weight (lb)0.011
- Product ApplicationCLAMPING
Technical Details
- Cap Height (in)0.88
- Cap Width (in)0.81
- Supplied?No
Product Information
- Accessory TypePolyurethane Cap, Flat-Tip
- BrandDESTACO
- Product TypePolyurethane Cap, Flat-Tip
- Series Used On210|210|2037|237|235|309
- Spindle Included?No
- Used With Model/SeriesAll M10 x 1.5 Spindles
%3Afill(white)%2Fcatsy.1004%2FPolyurethane_Cap_Blk.jpg%2Frename%2FPolyurethane_Cap_Blk.png&w=3840&q=75)