
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)1.00
- Weight (lb)0.03
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeFlanged Washers - Stainless Steel
- BrandDESTACO
- Product TypeFlanged Washer
- Series Used On21010|210|237|235|309
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series2010-U|2010-UB|2010-UR|2010-UBR|210-U|210-UB|210-UR|210-TU|237-U|235-U|235-UR|235-UB|309-U|309-UR
%3Afill(white)%2Fcatsy.1004%2FFlandged_Washers.jpg%2Frename%2FFlandged_Washers.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FFlandged_Washers.tif%2Frename%2FFlandged_Washers.png&w=3840&q=75)