Destaco Logo

Clamp Accessories

237943 : Hex-Head Stainless Steel Spindle - Clamp Accessory

237943Hex-Head Stainless Steel Spindle, 240907 SPINDLE & (2) 470904

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.56
  • Length (in)2.75
  • Weight (lb)0.07
  • Width (in)0.56
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.56
  • Thread (in)3816
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle - Stainless Steel
  • BrandDESTACO
  • Product TypeHex-Head Stainless Steel Spindle
  • Series Used On624
  • Spindle Included?No
  • Standard MaterialStainless Steel
  • Used With Model/Series624-SS|309-USS|6024-RSS|6024-SS|624-RSS|630-RSS|630-SS