Destaco Logo

Clamp Accessories

237943-M - Hex-Head Stainless Steel Spindle - Clamp Accessory

237943-MStainless Steel Hex Head Spindle - M10 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.67
  • Length (in)3.00
  • Weight (lb)0.1322772
  • Width (in)0.67

Technical Details

  • Cap Width (in)0.56
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle - Stainless Steel
  • BrandDESTACO
  • Product TypeHex-Head Stainless Steel Spindle
  • Series Used On210|237|235|309
  • Standard MaterialStainless Steel
  • Used With Model/Series210-USS|210-S|237-USS|235-USS|309-USS|235-URSS|6024-MMRSS|6024-MMSS|624-MMRSS|624-MMSS|630-MRSS|630-MSS